IESNA:LM-63-2002
[TEST]P1384147
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-727-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 70CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (104) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15064.6
TILT=NONE
104 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 74 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3195.2 3296.4 3333.9 3228.9 2850.2 2516.4 2336.4 2257.6 2295.1 2373.9 2512.6 2711.4 3007.7 3273.9 3491.5 3712.7 3979.0 4234.0 4530.3 
4807.8 4897.8 5002.8 5134.0 5374.1 5512.8 5441.6 5074.0 4192.7 1905.1 933.8 731.3 630.0 461.3 285.0 172.5 52.5 3.8 0.0 
3195.2 3300.2 3330.2 3228.9 2876.4 2527.6 2332.6 2261.4 2283.9 2362.6 2501.4 2696.4 3000.2 3266.4 3476.5 3701.5 3964.0 4219.0 4530.3 
4781.5 4890.3 4969.0 5096.5 5329.1 5475.3 5415.3 5021.5 4140.2 1818.9 971.3 742.5 645.0 457.5 296.3 180.0 56.3 3.8 0.0 
3195.2 3285.2 3322.7 3247.7 2932.7 2580.2 2373.9 2283.9 2295.1 2358.9 2467.6 2647.7 2891.4 3183.9 3408.9 3607.7 3851.5 4087.7 4346.5 
4601.5 4770.3 4796.5 4860.3 4995.3 5190.3 5216.6 4886.5 4219.0 2295.1 1121.3 866.3 768.8 547.5 378.8 202.5 67.5 7.5 
0.0 
3195.2 3273.9 3326.4 3285.2 3056.4 2688.9 2460.1 2340.1 2306.4 2351.4 2426.4 2550.1 2733.9 3007.7 3273.9 3465.2 3682.7 3941.5 4185.2 
4425.3 4612.8 4774.0 4815.3 4897.8 5119.0 5351.6 5295.3 4639.0 3281.4 1473.8 1012.6 843.8 671.3 468.8 243.8 86.3 7.5 
0.0 
3195.2 3273.9 3330.2 3337.7 3210.2 2910.2 2628.9 2463.9 2373.9 2366.4 2407.6 2490.1 2610.2 2801.4 3063.9 3333.9 3566.5 3795.2 4031.5 
4275.2 4485.3 4627.8 4736.5 4834.0 5025.3 5426.6 5887.8 5625.3 4654.0 2846.4 1590.1 1023.8 480.0 318.8 176.3 63.8 11.3 
0.0 
3195.2 3255.2 3322.7 3363.9 3337.7 3183.9 2928.9 2711.4 2568.9 2486.4 2460.1 2497.6 2565.1 2673.9 2838.9 3067.7 3378.9 3679.0 3889.0 
4005.2 4147.7 4327.8 4530.3 4785.3 5137.8 5602.8 6386.6 7594.2 7331.7 5629.1 4699.0 3956.5 1762.6 671.3 236.3 
86.3 18.8 0.0 
3195.2 3255.2 3326.4 3378.9 3420.2 3412.7 3330.2 3183.9 3026.4 2883.9 2790.2 2760.2 2775.2 2812.7 2895.2 3033.9 3232.7 3514.0 3780.2 
4035.2 4297.8 4620.3 4987.8 5404.1 5850.3 6360.4 7009.2 7901.7 9143.0 10080.6 9578.1 8940.5 7241.7 4256.5 
1927.6 648.8 26.3 0.0 
3195.2 3255.2 3315.2 3371.4 3416.4 3457.7 3454.0 3408.9 3330.2 3232.7 3150.2 3105.2 3093.9 3108.9 3161.4 3281.4 3472.7 3727.7 4020.2 
4327.8 4695.3 5074.0 5464.1 5895.3 6292.9 6705.4 7189.2 7384.2 8194.2 10133.1 10579.4 10444.4 8093.0 4421.5 
2403.9 585.0 30.0 0.0 
3195.2 3236.4 3288.9 3360.2 3420.2 3469.0 3521.5 3547.7 3570.2 3589.0 3607.7 3641.5 3679.0 3727.7 3832.7 3975.2 4192.7 4462.8 
4777.8 5130.3 5527.8 5891.6 6236.6 6585.4 6915.4 7177.9 7350.4 7039.2 7354.2 8423.0 9334.3 9750.6 8314.2 
3934.0 1991.4 416.3 33.8 0.0 
3195.2 3232.7 3281.4 3337.7 3390.2 3450.2 3517.7 3592.7 3664.0 3757.7 3889.0 4016.5 4162.7 4350.3 4597.8 4935.3 5321.6 
5812.8 6367.9 6930.4 7466.7 7954.2 8333.0 8629.3 8858.0 9030.5 8565.5 8141.7 8104.2 8201.7 8434.2 8389.2 
6832.9 3956.5 1293.8 172.5 37.5 0.0 
3195.2 3206.4 3240.2 3277.7 3322.7 3367.7 3431.4 3491.5 3559.0 3637.7 3739.0 3836.5 3934.0 4076.5 4249.0 4500.3 4785.3 5122.8 
5497.8 5902.8 6285.4 6592.9 6881.7 7129.2 7320.4 7327.9 6885.4 6821.6 6694.1 6784.1 6645.4 6337.9 4226.5 
2051.4 345.0 101.3 37.5 0.0 
3195.2 3206.4 3232.7 3258.9 3303.9 3333.9 3382.7 3423.9 3469.0 3532.7 3600.2 3652.7 3690.2 3746.5 3814.0 3900.2 3994.0 4054.0 
4140.2 4226.5 4346.5 4526.5 4721.5 4935.3 5137.8 5137.8 4856.5 4819.0 4744.0 4781.5 4571.5 4294.0 2820.2 1380.1 
258.8 78.8 33.8 0.0 
3195.2 3195.2 3202.7 3217.7 3240.2 3270.2 3296.4 3318.9 3337.7 3352.7 3352.7 3326.4 3228.9 3078.9 2831.4 2535.1 2171.4 1871.4 1706.3 
1706.3 1800.1 1942.6 2096.4 2220.1 2358.9 2355.1 2250.1 2208.9 2115.1 2032.6 1758.9 1560.1 1046.3 573.8 191.3 75.0 33.8 0.0 
3195.2 3180.2 3157.7 3146.4 3123.9 3112.7 3086.4 3018.9 2898.9 2688.9 2400.1 1991.4 1578.8 1293.8 1132.6 1065.1 1031.3 1020.1 1020.1 
1020.1 1012.6 982.6 922.6 847.5 776.3 712.5 637.5 562.5 495.0 423.8 382.5 352.5 277.5 210.0 138.8 67.5 30.0 0.0 
3195.2 3153.9 3097.7 3045.2 2988.9 2895.2 2722.7 2448.9 2066.4 1687.6 1428.8 1290.1 1215.1 1162.6 1125.1 1110.1 1102.6 1091.3 1061.3 
1038.8 1005.1 956.3 900.1 843.8 783.8 720.0 656.3 581.3 517.5 450.0 405.0 375.0 292.5 202.5 135.0 67.5 26.3 0.0 
3195.2 3135.2 3052.7 2966.4 2820.2 2576.4 2201.4 1766.4 1522.6 1406.3 1346.3 1305.1 1263.8 1230.1 1200.1 1151.3 1128.8 1125.1 1110.1 
1068.8 1016.3 960.1 896.3 832.5 765.0 716.3 671.3 607.5 528.8 453.8 397.5 356.3 285.0 206.3 127.5 63.8 18.8 0.0 
3195.2 3116.4 3015.2 2861.4 2610.2 2178.9 1725.1 1500.1 1432.6 1395.1 1376.3 1353.8 1305.1 1226.3 1170.1 1147.6 1140.1 1136.3 1121.3 
1083.8 960.1 888.8 843.8 798.8 757.5 697.5 633.8 566.3 483.8 412.5 367.5 337.5 273.8 202.5 120.0 56.3 18.8 0.0 
3195.2 3093.9 2955.2 2748.9 2381.4 1830.1 1533.8 1451.3 1425.1 1413.8 1395.1 1342.6 1275.1 1222.6 1173.8 1136.3 1117.6 1106.3 1016.3 
945.1 900.1 870.1 836.3 810.0 772.5 723.8 667.5 588.8 513.8 442.5 393.8 363.8 288.8 213.8 135.0 60.0 15.0 0.0 
3195.2 3060.2 2906.4 2636.4 2148.9 1638.8 1477.6 1447.6 1447.6 1436.3 1376.3 1301.3 1252.6 1200.1 1147.6 1102.6 1076.3 978.8 930.1 
907.6 870.1 825.0 787.5 776.3 750.0 708.8 641.3 562.5 495.0 435.0 393.8 367.5 285.0 210.0 135.0 86.3 15.0 0.0 
3195.2 3048.9 2876.4 2557.6 2002.6 1578.8 1473.8 1473.8 1485.1 1458.8 1368.8 1293.8 1237.6 1181.3 1125.1 1068.8 986.3 892.6 881.3 
862.6 810.0 765.0 731.3 697.5 652.5 592.5 540.0 491.3 442.5 390.0 352.5 326.3 255.0 195.0 180.0 105.0 15.0 0.0 
3195.2 3052.7 2876.4 2523.9 1927.6 1552.6 1477.6 1485.1 1515.1 1485.1 1391.3 1308.8 1241.3 1185.1 1125.1 1061.3 930.1 855.0 862.6 
862.6 787.5 720.0 671.3 618.8 566.3 521.3 483.8 442.5 405.0 363.8 333.8 326.3 247.5 187.5 202.5 71.3 15.0 0.0 
3195.2 3060.2 2861.4 2493.9 1923.9 1545.1 1481.3 1496.3 1518.8 1492.6 1391.3 1305.1 1245.1 1188.8 1128.8 1061.3 926.3 851.3 866.3 
877.6 791.3 708.8 660.0 607.5 558.8 513.8 472.5 435.0 397.5 348.8 315.0 296.3 228.8 183.8 202.5 67.5 15.0 0.0 
